0

Gira F300 cover frame anthracite (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 83
4010337113461
1/10
2-gang
0212 83
4010337113515
1/10
2-gang, without crossbar
1002 83
4010337131878
1/10
3-gang
0213 83
4010337113560
1/5
4-gang
0214 83
4010337113614
1/5
5-gang
0215 83
4010337131861
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337113461
Item no. 0211 83PU 1/10
PS
2-gang
EAN 4010337113515
Item no. 0212 83PU 1/10
PS
2-gang, without crossbar
EAN 4010337131878
Item no. 1002 83PU 1/10
PS
3-gang
EAN 4010337113560
Item no. 0213 83PU 1/5
PS
4-gang
EAN 4010337113614
Item no. 0214 83PU 1/5
PS
5-gang
EAN 4010337131861
Item no. 0215 83PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 80,8 x H 80,8 x T 11,4
Cover frame 2-gB 80,8 x H 151,9 x T 11,4
Cover frame 2-g w/o cbB 80,8 x H 151,9 x T 11,4
Cover frame 3-gB 80,8 x H 223,4 x T 11,4
Cover frame 4-gB 80,8 x H 297,7 x T 11,4
Cover frame 5-gB 80,8 x H 366,0 x T 11,4
Corner radiusR 0.5
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width80.80 mm
Depth11.40 mm
Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database