0

Gira F200 cover frame for flat installation black matt (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 745
4010337108955
1/10
2-gang
0212 745
4010337109204
1/10
3-gang
0213 745
4010337109334
1/5
4-gang
0214 745
4010337109389
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337108955
Item no. 0211 745PU 1/10
PS
2-gang
EAN 4010337109204
Item no. 0212 745PU 1/10
PS
3-gang
EAN 4010337109334
Item no. 0213 745PU 1/5
PS
4-gang
EAN 4010337109389
Item no. 0214 745PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 3,4
Cover frame 2-gB 90,0 x H 161,1 x T 3,4
Cover frame 3-gB 90,0 x H 232,6 x T 3,4
Cover frame 4-gB 90,0 x H 303,9 x T 3,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width90.00 mm
Height161.10 mm
Depth3.40 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database