0

Gira F200 cover frame for flat installation pure white glossy

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 705
4010337108900
1/10
2-gang
0212 705
4010337108986
1/10
3-gang
0213 705
4010337109310
1/5
4-gang
0214 705
4010337109365
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337108900
Item no. 0211 705PU 1/10
PS
2-gang
EAN 4010337108986
Item no. 0212 705PU 1/10
PS
3-gang
EAN 4010337109310
Item no. 0213 705PU 1/5
PS
4-gang
EAN 4010337109365
Item no. 0214 705PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 3,4
Cover frame 2-gB 90,0 x H 161,1 x T 3,4
Cover frame 3-gB 90,0 x H 232,6 x T 3,4
Cover frame 4-gB 90,0 x H 303,9 x T 3,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width90.00 mm
Height161.10 mm
Depth3.40 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database