Gira Esprit cover frame aluminium (anodised)
1-gang
0211 17
4010337211174
1
1.5-gang
1001 17
4010337881513
1
2-gang
0212 17
4010337212171
1
2-gang, without crossbar
1002 17
4010337002178
1
3-gang
0213 17
4010337213178
1
4-gang
0214 17
4010337214175
1
1-gang
7211 17
4010337034179
-
-
2-gang
7212 17
4010337034278
-
-
3-gang
7213 17
4010337034377
-
-
4-gang
7214 17
4010337034476
-
-
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Anodised aluminium E 1 EV 1.
Dimensions
| Width | 95.00 mm |
| Height | 166.00 mm |
| Depth | 9.90 mm |
More links
Gira Esprit metal - Clear forms, timeless elegance
More
Revit file for BIM (Building information modeling)
Item no. 021217
RFA, 380 KB
IFC file for BIM (Building information modeling)
Item no. 021217
IFC, 19.37 KB
Cover frame
Cleaning and care.
Gira Esprit
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database