0

Gira F100 cover frame black matt (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 174
4010337135968
1/10
2-gang
0212 174
4010337133612
1/10
2-gang, without crossbar
1002 174
4010337133650
1/10
3-gang
0213 174
4010337133629
1/5
4-gang
0214 174
4010337133636
1/5
5-gang
0215 174
4010337135845
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337135968
Item no. 0211 174PU 1/10
PS
2-gang
EAN 4010337133612
Item no. 0212 174PU 1/10
PS
2-gang, without crossbar
EAN 4010337133650
Item no. 1002 174PU 1/10
PS
3-gang
EAN 4010337133629
Item no. 0213 174PU 1/5
PS
4-gang
EAN 4010337133636
Item no. 0214 174PU 1/5
PS
5-gang
EAN 4010337135845
Item no. 0215 174PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 83,3 x H 83,3 x T 10,6
Cover frame 2-gB 83,3 x H 154,4 x T 10,6
Cover frame 2-g w/o cbB 83,3 x H 154,4 x T 10,6
Cover frame 3-gB 83,3 x H 225,9 x T 10,6
Cover frame 4-gB 83,3 x H 297,2 x T 10,6
Cover frame 5-gB 83,3 x H 368,5 x T 10,6
Corner radiusR 3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database