0

Modular Jack RJ45 cat.6A 10 Gbit Ethernet insert, 4-gang Insulation displacement connectors

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5699 03
88.51
4010337463474
1
01
black matt
5699 10
88.51
4010337463481
1
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white glossy
EAN 4010337463474
Item no. 5699 03PU 1
GBP 88.51PS 01
black matt
EAN 4010337463481
Item no. 5699 10PU 1
GBP 88.51PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Installation depth
Insulation displacement connectors35 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Datenblatt

Ausschreibungstexte

Modular Jack RJ45 cat.6A 10 Gbit Ethernet insert, 4-gang Insulation displacement connectors

EC Declaration of conformity

Item no. 5699 01 5699 03 5699 10

PDF, 55.07 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database