0

Modular Jack RJ45 cat.6A 10 Gbit Ethernet insert and SAT F jack Gender changer, SAT F, insulation displacement connector

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5697 03
50.58
4010337463399
1/5
01
black matt
5697 10
50.58
4010337463405
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white glossy
EAN 4010337463399
Item no. 5697 03PU 1/5
GBP 50.58PS 01
black matt
EAN 4010337463405
Item no. 5697 10PU 1/5
GBP 50.58PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Installation depth35 mm
Wave impedance for SAT75 Ω
For internal conductorsØ 0.6 to 1 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Data sheet

Advertisement text

Modular Jack RJ45 cat.6A 10 Gbit Ethernet insert and SAT F jack Gender changer, SAT F, insulation displacement connector, modular jack

EC Declaration of conformity

Item no. 5697 01 5697 03 5697 10

PDF, 151.08 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database