Speaker connection insert, 4-gang
pure white glossy
5694 03
40.92
4010337463290
1/5
01
black matt
5694 10
40.92
4010337463306
1/5
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Necessary accessories
One of the following items:
Accessories
Features
Front connection: Plug terminals, red / black. Rear connection: Screw terminals.
Technical data
| Installation depth | 18 mm |
| Connection cross section |
| maximum | 2.5 mm² |
| minimum | 1 mm² |
| Connection |
| Rear | 4 mm² |
Notes
For screw attachment only.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database