0

System 106 blank module

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
stainless steel
5568 920
65.06
4010337022862
1
20
aluminium
5568 926
-
4010337022855
-
-
aluminium (anodised)
5534 916
211.56
4010337137986
1
20
traffic white (laquered)
5568 902
48.18
4010337022848
1
20
stainless steel V4A
5568 914
81.32
4010337092049
1
20
bronze
5568 921
81.32
4010337100911
1
20
black matt (lacquered)
5568 925
81.32
4010337100751
1
20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

stainless steel
EAN 4010337022862
Item no. 5568 920PU 1
GBP 65.06PS 20
aluminium
EAN 4010337022855
Item no. 5568 926PU -
-PS -
aluminium (anodised)
EAN 4010337137986
Item no. 5534 916PU 1
GBP 211.56PS 20
traffic white (laquered)
EAN 4010337022848
Item no. 5568 902PU 1
GBP 48.18PS 20
stainless steel V4A
EAN 4010337092049
Item no. 5568 914PU 1
GBP 81.32PS 20
bronze
EAN 4010337100911
Item no. 5568 921PU 1
GBP 81.32PS 20
black matt (lacquered)
EAN 4010337100751
Item no. 5568 925PU 1
GBP 81.32PS 20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

  • Leaves a space for future applications and serves as a design element for realising large door stations in the system style.

Technical data

Connections
System2 x connector strip
Ambient temperature-25 °C to +70 °C
Protection classIP54

Notes

  • The info module must be selected for an inscribable variant.

Dimensions

Width106.50 mm
Height106.50 mm

More links

Modular and flexible door communication
See who is at the door with the Gira System 106. Clean and sophisticated design, robust materials, and compact, cutting-edge technology provide convenience, security, and a touch of elegance to your door. The modular system is extremely flexible to configure and can be adapted or expanded at any time. Simply mounted on the wall, the system is equally well suited to new builds and retrofits. The Gira System 106 is compatible with all Gira home stations and door communication solutions from Gira.

More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 5568902

RFA, 384 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 5568902

IFC, 11.76 KB

Download
Gira Door communication system
Guides/System basics

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
System 106 Info module / System 106 Blank module
Operating instructions

Operating instructions

Item no. 5560 .. 5568 ..

PDF, 1.15 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.56 KB

Download
System 106 call-button module
Operating instructions

Operating instructions

Item no. 5531 .. 5532 .. 5533 .. 5534 .. 5539 000

PDF, 349.99 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database