Rocker, 1-gang with arrow symbols System 70
pure white glossy
5389 70
8.68
4010337127710
1/5
02
pure white matt (lacquered)
5389 72
13.31
4010337127727
1/5
02
anthracite (lacquered)
5389 73
13.31
4010337127741
1/5
02
black matt (lacquered)
5389 74
13.31
4010337127734
1/5
02
grey matt (lacquered)
5389 76
13.31
4010337127758
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Notes
Using a metal top unit and/or metal cover frames can lead to impairments to the range.
Dimensions
| Width | 70.00 mm |
| Height | 70.00 mm |
Alternative rockers
Instructions for assembly.
Item no. 5369 ..
5370 ..
5371 ..
5372 ..
5386 ..
5387 ..
5388 ..
5389 ..
PDF, 3.01 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database