Rocker, 2-gang with arrow symbols and control window System 70
pure white glossy
5386 70
14.34
4010337127482
1/5
02
pure white matt (lacquered)
5386 72
18.85
4010337127505
1/5
02
anthracite (lacquered)
5386 73
18.85
4010337127529
1/5
02
black matt (lacquered)
5386 74
18.85
4010337127512
1/5
02
grey matt (lacquered)
5386 76
18.85
4010337127536
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Features
Universally usable for either left or right rocker.
Notes
Using a metal top unit and/or metal cover frames can lead to impairments to the range.
Dimensions
| Width | 70.00 mm |
| Height | 70.00 mm |
Alternative rockers
Instructions for assembly.
Item no. 5369 ..
5370 ..
5371 ..
5372 ..
5386 ..
5387 ..
5388 ..
5389 ..
PDF, 3.01 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database