0

Rocker, 2-gang audio control System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
5384 01
11.92
4010337122739
1/5
02
pure white glossy
5384 03
11.92
4010337122746
1/5
02
pure white matt
5384 27
11.92
4010337122753
1/5
02
anthracite
5384 28
14.45
4010337122760
1/5
02
colour aluminium
5384 26
16.22
4010337122777
1/5
02
black matt
5384 005
16.22
4010337122784
1/5
02
grey matt
5384 015
16.22
4010337122791
1/5
02
stainless steel
5384 600
19.31
4010337122807
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337122739
Item no. 5384 01PU 1/5
GBP 11.92PS 02
pure white glossy
EAN 4010337122746
Item no. 5384 03PU 1/5
GBP 11.92PS 02
pure white matt
EAN 4010337122753
Item no. 5384 27PU 1/5
GBP 11.92PS 02
anthracite
EAN 4010337122760
Item no. 5384 28PU 1/5
GBP 14.45PS 02
colour aluminium
EAN 4010337122777
Item no. 5384 26PU 1/5
GBP 16.22PS 02
black matt
EAN 4010337122784
Item no. 5384 005PU 1/5
GBP 16.22PS 02
grey matt
EAN 4010337122791
Item no. 5384 015PU 1/5
GBP 16.22PS 02
stainless steel
EAN 4010337122807
Item no. 5384 600PU 1/5
GBP 19.31PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Universally usable for either left or right rocker.

Notes

  • Using a metal top unit and/or metal cover frames can lead to impairments to the range.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database