System 3000 operating top unit BT arrow symbols System 70
pure white glossy
5382 70
123.17
4010337122685
1/5
02
pure white matt (lacquered)
5382 72
130.12
4010337122692
1/5
02
anthracite (lacquered)
5382 73
130.12
4010337122708
1/5
02
black matt (lacquered)
5382 74
130.12
4010337122715
1/5
02
grey matt (lacquered)
5382 76
130.12
4010337122722
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Features
Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.
Functions on the top unit
Operation of hangings and lighting. The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.
Functions with the Gira System 3000 app
Operation of hangings and lighting with status feedback. Display the current hanging position or dimmer setting. Activate/deactivate automatic mode. Adjustbable night mode. Status LED and function LED are not lit up continuously. Programming of up to 40 individual switching times. Blind or slat positions or switching and dimming values can be stored for each switching time. Switching times can be copied to other devices. Switching at sunrise or sunset (astro function). Astro time can be optimised by determining the location. Astro time shift adjustable. Automatic date and time refresh when connecting smartphones or tablets. Password protection possible for time programs and configuration. Save a curtain position, curtain runtime, slat reversal time. Changeover to inverse operation possible for blind inserts. Maximum brightness and minimum brightness adjustable for dimming insert.
Technical data
| Accuracy |
| Per month | ± 10 s |
| Power reserve | approx. 4 h |
| Wireless frequency | 2.402 to 2.480 GHz |
| Transmission power | max. 2.5 mW, class 2 |
| Transmission range | typically 10 m |
| Ambient temperature | -5 °C to +45 °C |
Notes
The time is updated upon connection to the Gira System 3000 app.
Blind timer and timer BT, Operating top unit BT
Operating instructions.
Item no. 5367 ..
5381 ..
5368 ..
5382 ..
PDF, 190.15 KB
System 3000 operating top unit BT arrow symbols
PSTI Statement of Compliance
Item no. 5382 005
5382 01
5382 015
5382 03
5382 26
5382 27
5382 28
5382 70
5382 72
5382 73
5382 74
5382 76
5382 112
5382 600
PDF, 265.68 KB
System 3000 operating top unit BT arrow symbols
EC Declaration of conformity
Item no. 5382 005
5382 01
5382 015
5382 03
5382 26
5382 27
5382 28
5382 70
5382 72
5382 73
5382 74
5382 76
5382 112
5382 600
PDF, 203.66 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database