0

System 3000 motion detector top unit 2.20 m Standard System 70

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5375 70
73.68
4010337118466
1/5
02
pure white matt (lacquered)
5375 72
80.64
4010337118473
1/5
02
anthracite (lacquered)
5375 73
80.64
4010337118442
1/5
02
black matt (lacquered)
5375 74
80.64
4010337118480
1/5
02
grey matt (lacquered)
5375 76
80.64
4010337118459
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

pure white glossy
EAN 4010337118466
Item no. 5375 70PU 1/5
GBP 73.68PS 02
pure white matt (lacquered)
EAN 4010337118473
Item no. 5375 72PU 1/5
GBP 80.64PS 02
anthracite (lacquered)
EAN 4010337118442
Item no. 5375 73PU 1/5
GBP 80.64PS 02
black matt (lacquered)
EAN 4010337118480
Item no. 5375 74PU 1/5
GBP 80.64PS 02
grey matt (lacquered)
EAN 4010337118459
Item no. 5375 76PU 1/5
GBP 80.64PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Necessary accessories

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable brightness threshold.
  • Sensitivity adjustable in four steps.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.

Technical data

Angle of detection180°
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity25, 50, 75, 100 %
Protection class
System 55, Gira F100IP20
TX_44IP44
Delay timeapprox. 2 min fixed
Mounting height up to 2.20 m
Range of detection forwardsMax. 15 m
Range to each sideMax. 10 m
Mounting height up to 1.10 m
Range of detection forwardsMax. 10 m
Range to each sideMax. 9 m
Ambient temperature-20 °C to +45 °C
Datenblatt


Ausschreibungstexte


Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Motion detector top unit 1.10 m / 2,20 m Standard
Operating instructions

User manual.

Item no. 5373 .. 5375 .. 5379 ..

PDF, 3.51 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database