0

Rocker, 2-gang blank with control window System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
5369 01
10.16
4010337460534
1/5
02
pure white glossy
5369 03
10.16
4010337460589
1/5
02
pure white matt
5369 27
10.16
4010337063650
1/5
02
anthracite
5369 28
12.84
4010337063643
1/5
02
colour aluminium
5369 26
14.69
4010337063711
1/5
02
black matt
5369 005
14.69
4010337063629
1/5
02
grey matt
5369 015
14.69
4010337087267
1/5
02
stainless steel
5369 600
17.79
4010337063568
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337460534
Item no. 5369 01PU 1/5
GBP 10.16PS 02
pure white glossy
EAN 4010337460589
Item no. 5369 03PU 1/5
GBP 10.16PS 02
pure white matt
EAN 4010337063650
Item no. 5369 27PU 1/5
GBP 10.16PS 02
anthracite
EAN 4010337063643
Item no. 5369 28PU 1/5
GBP 12.84PS 02
colour aluminium
EAN 4010337063711
Item no. 5369 26PU 1/5
GBP 14.69PS 02
black matt
EAN 4010337063629
Item no. 5369 005PU 1/5
GBP 14.69PS 02
grey matt
EAN 4010337087267
Item no. 5369 015PU 1/5
GBP 14.69PS 02
stainless steel
EAN 4010337063568
Item no. 5369 600PU 1/5
GBP 17.79PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Universally usable for either left or right rocker.

Notes

  • Using a metal top unit and/or metal cover frames can lead to impairments to the range.
Data sheet

Advertisement text

Alternative rockers

Instructions for assembly.

Item no. 5369 .. 5370 .. 5371 .. 5372 .. 5386 .. 5387 .. 5388 .. 5389 ..

PDF, 3.01 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database