System 3000 blind timer and timer Display System 70
pure white glossy
5366 70
96.64
4010337118565
1/5
02
pure white matt (lacquered)
5366 72
103.60
4010337118572
1/5
02
anthracite (lacquered)
5366 73
103.60
4010337118541
1/5
02
black matt (lacquered)
5366 74
103.60
4010337118589
1/5
02
grey matt (lacquered)
5366 76
103.60
4010337118558
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Features
Operation via capacitive sensor surface. Fast programming for adopting the current time as the programmed movement time/switching time. Automatic summer/winter time switchover, deactivatable. Switching at sunrise or sunset (astro function) adjustable for 18 countries. Astro time for sunrise and sunset can be individually adjusted by ±2 hours. The blocking function blocks operation of the auxiliary unit and deactivates automatic mode. The display turns off after 2 minutes, permanent display of time is possible. Programming one raising and one lowering time or two switch-on and switch-off times for weekdays (Mon-Fri) and for the weekend (Sat+Sun).
Technical data
| Accuracy |
| Per month | ±10 s |
| Power reserve | approx. 4 h |
| Ambient temperature | -5°C to +45°C |
Blind timer and timer Display
Operating instructions
User manual.
Item no. 5366 ..
PDF, 363.83 KB
Gira System 3000
Guides/System basics
System basics
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database