0

Pushbutton sensor 4.95, 24 V 1-gang

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
white
5051 003
77.57
4010337074960
1
02
anthracite
5051 028
77.57
4010337074977
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

white
EAN 4010337074960
Item no. 5051 003PU 1
GBP 77.57PS 02
anthracite
EAN 4010337074977
Item no. 5051 028PU 1
GBP 77.57PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Pushbutton sensor 4.95 for connection to 24 V control systems.
  • Operating surface made of high-quality three-millimetre thick real material (glass, stainless steel, aluminium).
  • Two white status LEDs per rocker.
  • Measurement of the room temperature with integrated temperature sensor (PT1000).

Technical data

Button
Rated voltageAC/DC 24 V SELV
Current capacity20 mA per button
Output resistance880 Ω
LED
Rated voltageDC 24 V SELV
Current consumptionapprox. 1 mA per LED
Temperature sensorPT1000, class B
Protection classIII
Installation depth16 mm
Ambient temperature-5 °C to +45 °C

Notes

  • Suitable for SELV circuits only.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 5051028

RFA, 368 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 5051028

IFC, 34.02 KB

Download
Pushbutton sensor 4.95, 24 V
Operating instructions

Operating instructions.

Item no. 5051 .. 5052 .. 5054 ..

PDF, 479.97 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions