Socket outlet without protective contact 2-pole 16 A 250 V~ System 55
pure white glossy
4480 03
7.41
4010337096047
1/10
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Technical data
| Installation depth | 30 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
In Belgium exclusively for use as replacement delivery for existing installations dating from before October 1981.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Socket outlet without protective contact 2-pole 16 A 250 V~
EC Declaration of conformity
Item no. 4470 10
4470 11
4470 12
4470 14
4480 005
4480 01
4480 015
4480 03
4480 26
4480 27
4480 28
PDF, 71.31 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database