SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals
cream white glossy
4183 01
9.86
4010337093558
1/5
01
pure white glossy
4183 03
9.86
4010337093572
1/10/100
01
pure white matt
4183 27
9.86
4010337093596
1/10
01
anthracite
4183 28
11.03
4010337093602
1/10
11
colour aluminium
4183 26
15.27
4010337093589
1/5
11
black matt
4183 005
15.27
4010337093541
1/10
11
grey matt
4183 015
15.27
4010337093565
1/5
11
stainless steel
4183 600
21.54
4010337093619
1
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to +45°C |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Cradle to Cradle Certified
Certificates
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database