0

eNet Radio switching actuator or momentary-contact actuator, 1-gang Mini 1-gang, Mini

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
5423 00
99.66
4010337774204
1/5
42

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337774204
Item no. 5423 00PU 1/5
GBP 99.66PS 42

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • The eNet radio switching/momentary-contact actuator enables switching of lighting.
  • Operating modes: Switching actuator or momentary-contact actuator.
  • Status feedback to eNet radio transmitter.
  • Scene operation.
  • Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standbymax. 0.5 W
Ambient temperature-25 °C to +70 °C
Breaking capacity 230 V AC16 A/AC1
Connected load
Light bulbs2300 W
HV halogen lamps2000 W
Wound electronic transformer1000 VA
Tronic transformer1500 W
Fluorescent lamps, uncompensated920 VA
LED lightstypically 500 W
Compact fluorescent lamptypically 500 W
Capacitive load690 VA (560 µF)
Connection cross sectionMax. 4 mm²
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m
DimensionsØ 53,0 H 28,0 mm

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

eNet Radio switching actuator or momentary-contact actuator, 1-gang Mini

PSTI Statement of Compliance

Item no. 5423 00

PDF, 279.74 KB

Download
eNet Radio switching actuator or momentary-contact actuator, 1-gang Mini 1-gang, Mini

EC Declaration of conformity

Item no. 5423 00

PDF, 188.83 KB

Download
eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
Wireless switching/momentary-contact actuator, 1-gang Mini (zero-voltage)

Operating instructions.

Item no. 5423 00 5424 00

PDF, 1.07 MB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database