eNet Radio remote control, 2-gang
anthracite
5352 10
58.66
4010337774082
1
42
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Two buttons belong to each channel. Each pair of buttons can be set as channel or scene function.
Can be set with eNet server:
Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0. Signalling of the transmission status can be switched off. All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured. Configuration of scene button using eNet SMART HOME App (if-then rules) to trigger actions, scenes and timers.
Technical data
| Rated voltage | DC 3 V |
| Battery |
| Type | CR 2450N |
| UN no. | 3091 |
| Dimensions |
| W x H x D | 40,5 x 55 x 15 mm |
Notes
Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
Scope of delivery
Batteries are included with delivery.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet SMART HOME Voice Control
Guides/System basics
QUICK START GUIDE
eNet system manual
Guides/System basics
eNet SMART HOME
PSTI Statement of Compliance
PSTI Statement of Compliance
Wireless remote control, 2-gang, Wireless remote control, 4-gang
Operating instructions
Operating instructions.
Item no. 5352 10
5354 10
PDF, 262.42 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database