0

Condensation sensor

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
5069 00
93.06
4010337107897
1
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337107897
Item no. 5069 00PU 1
GBP 93.06PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Detection of condensation.
  • Connection to suitable evaluation unit (see accessories).
  • Installation on coolant line.

Technical data

Rated voltageDC 3.3 V to 5 V SELV
Current consumptionTypically 0.5 mA
Connection cable2 m
Protection classIII
Ambient temperature0 °C to +50 °C
Datenblatt


Ausschreibungstexte


Condensation sensor
Operating instructions

Operating instructions.

Item no. 5069 00

PDF, 238.49 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database