Recommended retail price, prices valid for United Kingdom as of the stated date 01/25 Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 02/2025.
cream white glossy
EAN 4010337084464
Item no. 2104 01PU -
-PS -
pure white glossy
EAN 4010337084471
Item no. 2104 03PU -
-PS -
pure white matt
EAN 4010337084495
Item no. 2104 27PU -
-PS -
anthracite
EAN 4010337084501
Item no. 2104 28PU -
-PS -
colour aluminium
EAN 4010337084488
Item no. 2104 26PU -
-PS -
black matt
EAN 4010337037231
Item no. 2104 005PU -
-PS -
grey matt
EAN 4010337083047
Item no. 2104 015PU -
-PS -
stainless steel
EAN 4010337021506
Item no. 2104 600PU -
-PS -
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25 Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 02/2025.
Features
Limit value monitoring for CO2 concentration and humidity.
Dewpoint alert for cooling ceilings and conservatories, for example, to prevent potential mould growth.
Two binary inputs for connecting zero-voltage contacts.
Logic gates for simple linking functions.
Sensor
Up to four different limits can be set for the CO2-sensor.
Adaptation to current sea level above NN.
Max. two limit values can be set for the humidity sensor.
Controller
5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode).
Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling.
Preset control parameters for common radiators/cooling units.
Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked.
Valve protection function (valve is opened cyclically every 24 hours).
Control types: continuous PI control, switching PI control (PWM), and switching 2-point control (on/off).
Inputs
Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
Blocker for blocking individual inputs.
Behaviour can be configured following bus voltage recovery.
Telegram rate limiting.
Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible.
Blind function: command can be set with rising edge (no function, UP, DOWN, SW), operating concept can be parameterised, time between short and long-term operation adjustable, slat adjustment time adjustable.
Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function.
Technical data
KNX medium
TP1-64
Measurement range
CO<sub>2</sub> concentration
0 to 2,000 ppm
Humidity
10 to 95% rel. humidity
Cable length, inputs
Max. 5 m
Protection class
III
Connection cross section
maximum
2.5 mm²
Installation depth
23 mm
Ambient temperature
0 °C to +45 °C
Notes
The CO2-sensor does not have any operating or display elements.
The use of a switch terminal box for connection of the external inputs is recommended.
A separate bus coupler is not required to operate the CO2-sensor.