0

Wireless module for Dual Q smoke alarm device

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2347 00
61.76
4010337016632
1
03

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337016632
Item no. 2347 00PU 1
GBP 61.76PS 03

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Wireless module for the wireless connection of Dual Q smoke alarm devices.
  • Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS.

Technical data

Wireless frequency433.42 MHz
Range (free field)approx. 100 m
Power supplyfrom the battery of the wireless module
Battery
TypeCR 2/3 AA lithium
Capacity3 V
UN no.3091

Notes

  • If one smoke alarm device detects a fire, all the assigned smoke alarm devices sound the alarm.
  • The wireless module is plugged into the interface of the Dual smoke alarm device. The networking terminals of the smoke alarm device can continue to be used when the module is attached. This allows combined lines to be set up (wired or via radio).
  • The battery cannotbe sourced from Gira as a spare part.

Scope of delivery

  • Battery is included with delivery.

More links

Gira wireless module for Gira Dual Q smoke alarm device
More

Data sheet

Advertisement text

Radio module for smoke alarm device Dual

Installation and operating instructions as from I02

Item no. 2347 00

PDF, 164.63 KB

Download
Smoke alarm device Dual Q

Declaration of performance

Item no. 2336 02 2337 02 2338 02 2340 00 2343 00 2346 02 2347 00

PDF, 241.85 KB

Download
Wireless module for Dual Q smoke alarm device

PSTI Statement of Compliance

Item no. 2347 00

PDF, 279.32 KB

Download
Wireless module for Dual Q smoke alarm device

EC Declaration of conformity

Item no. 2347 00

PDF, 303.86 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database