0

Gira G1 230 V

No longer available

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
black glass
2067 05
-
4010337014294
-
-
white glass
2067 12
-
4010337014324
-
-

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 08/2025.

black glass
EAN 4010337014294
Item no. 2067 05PU -
-PS -
white glass
EAN 4010337014324
Item no. 2067 12PU -
-PS -

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 08/2025.

Necessary accessories

Optional accessories

The Gira G1 is a multi-functional room operating device for visualising and operating a variety of building functions. For use in the KNX system and Gira door communication system, or as client. The respective range of functions depends on the firmware used.
For details on the exact scope of functions, please refer to the Gira online catalogue and the device’s technical documentation.

Features

Function in the Gira One system

  • A gesture-controlled multi-touch display is used for operation.
  • Connection and communication are via LAN or WLAN, depending on the variant.
  • Integrated speaker.
  • Integrated microphone with echo compensation.
  • Gira G1 with flush-mounted connection module 230 V WLAN.
  • Data communication via WLAN.

Potential applications and combinations

  • As a multi-functional room operating device, the Gira G1 provides the following functions and combiation of functions:
  • Gira One Client.
  • Home station video.

Gira One server client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira One server.
  • Once activated, the Gira G1 displays the Gira interface of the Gira Smart Home App. Up to 250 Gira One devices can be displayed in this manner.
  • A maximum of 50 Gira G1s can be used within a single Gira One project.
  • In addition to the building control devices, the following functions are available in the Gira G1 when used as a client on the Gira One server:
    - Direct function.
    - Gira door communication.
    - Online weather service.

Function in the Gira KNX system

  • A gesture-controlled multi-touch display is used for operation.
  • KNX room operating device
  • Video home station
  • Client for the following systems/servers: Gira HomeServer – eNet – Gira X1- Gira One
  • Client for the following systems/servers: Gira HomeServer – eNet – Gira X1
  • Client for following systems/servers - HomeServer – X1
  • Integration of internet services

Properties as a KNX room operating device

  • Intuitive user interface that can be adapted by the end user.
  • System settings are protected via a PIN code.
  • Switching and dimming (relative and absolute), dimming (incl. Dimming RGB, RGBW, and Tunable White), blind and roller shutter control, value transmitter, and scene auxiliary unit.
  • Status display, display of date and time, display of inside and outside temperature.
  • Up to 150 functions (six function folders or rooms with up to 25 functions each).
  • More than 320 function icons.
  • Up to 125 seven-day time clocks with 10 switching times each.
  • Access to IP cameras.
  • Audio control.
  • PIN code for system settings.
  • Room temperature controller in combination with the temperature sensor module (available as an optional extra), or KNX devices for room temperature measurement, e.g. touch sensor 3 Komfort.
  • Up to 150 room temperature controller auxiliary units in combination with pushbutton sensor 3 Plus for KNX or CO2 sensor for KNX for room temperature measurement and regulation.
  • Operating modes: Comfort, standby, night and frost or heat protection with their own respective set temperature (for heating and/or for cooling).
  • Operating modes can be adapted individually.
  • Comfort extension using the presence button.
  • Frost or heat protection changeover using window status.
  • Display of room temperature controller information.
  • Control parameters for PI controllers and 2-point controllers can be set.
  • A heating clock as seven-day time clock with 28 switching times.
  • Room temperature controller auxiliary unit for sauna operation.
  • Room temperature controller auxiliary unit for controlling air conditioning systems (fan coil) in conjunction with a KNX gateway for air conditioning systems.
  • Adjustment of the temperature setpoint, air flow (direction, intensity) and operating mode.

Features as a video home station

  • Camera changeover: specific selection of connected colour cameras.
  • Controlling the door opener.
  • Switching the ringing tone on and off.
  • Ringtone can be selected from a choice of 10 melodies.
  • Accepting calls.
  • Adjustment of ring tone and voice volume.
  • Internal calls.
  • Floor call can be triggered using the pushbutton sensor for KNX.

Properties as a home station with SIP client

  • Client function for SIP third-party systems from e.g. Comelit, TCS, SCHÜCO DCS Touch, 2N.
  • SIP calls can be made directly or via a Registrar
  • 64 internal calls possible e.g. to the concierge
  • Early Media support for video image

Integration of internet services

  • Gira weather service: display of the weather forecast for up to five cities (internet connection required).

The Gira G1 can also be used as a client for the following systems / servers: HomeServer Client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira HomeServer. Following activation, the Gira G1 shows the interface design of the Gira HomeServer. Virtually all the functions available in the standard scope of delivery of the Gira HomeServer are supported, including the video home station and online weather service functions.

eNet Client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with an eNet server. Following activation, the Gira G1 shows the interface design of the eNet SMART HOME system. All the functions of the eNet SMART HOME system are supported, including the video home station and online weather service functions.

Gira X1 Client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with Gira X1. Following activation, the Gira G1 shows the interface design of the Gira X1. Up to 250 Gira X1 functions can be supported.
  • In addition to the Gira X1 functions of the building control system, the following functions are available in the Gira G1 when used as a Gira X1 client: Direct function Gira door communication Online weather service Gira Alarm Connect security system with the functions
    • –Arming
    • –Disarming
    • –Acknowledge message
    • –Display alarms
    • –Cancel alarms

Alarm Connect security system

  • Activate.
  • Deactivate.
  • Acknowledge message.
  • Display alarms.
  • Turn off alarms.
  • In addition to the functions of the Alarm Connect security system as a client for the system, the following functions are available in G1:
    • –Gira door communication
    • –Online weather service
  • The functions of the KNX room operating device are not available when it is functioning as a client. The exact range of functions are described in the Gira online catalogue and the technical documentation for the device.

Technical data

Power supplyAC 230 V, 50/60 Hz
WLAN standardIEEE 802.11b/g/n - 2.4 GHz
Connection cable
Ethernet specificationCat.5e, cat.6, cat.6a, cat.7
Power consumption
Maximum7 W
Typical4 W
Minimum2 W
Display
TypeTFT
Size15.3 cm (6″)
Number of colours16.7 M
Resolution480 x 800 px (WVGA), 155 ppi
Brightness350 cd/m²
Contrast ratio1:500
Viewing angle> 80° all round
Proximity sensor
RangeMax. 50 cm
Detection range30° horizontal, 30° vertical
Protection classIP21
Installation depth32 mm
Ambient temperature0 °C to +45 °C

Notes

  • Suitable for indoor use only.
  • Recommended mounting height: 150 cm above floor.
  • Installation is performed on a deep device box (an electronics box is recommended for a LAN connection).
  • Communication with the KNX installation uses the KNXnet/IP standard exclusively.
  • An IP router for KNX must be used to connect the Gira G1 PoE to the KNX installation. Several Gira G1s can be operated on one IP router for KNX.
  • To connect the Gira G1 230 V or G1 24 V to the KNX installation, a Gira IP router for KNX (firmware version 3 and higher) is required to ensure reliable communication in WLAN. The Gira IP router for KNX (firmware version 3 and higher) must be specifically equipped with the additional “Reliable data communication” function. Several Gira G1s can be operated on one Gira IP router for KNX (firmware version 3 and higher).
  • Devices from index level I08 prepared for KNX Secure (additional firmware update required).
  • Commissioning in the KNX system from ETS 5.5 or higher.
  • Can be used as a home station in combination with the DCS IP Gateway.
  • When planning the system, please observe the technical information on network planning in the device documentation.
  • The Gira Project Assistant (GPA) is required for firmware updates. The GPA is available free of charge in the Gira download area.
  • For the use of time switches, an internet connection to an NTP time server or a corresponding KNX clock (e.g. weather station Plus 2074 00) is required.
  • When dimensioning the power supply, the total power consumption of all connected devices as well as the voltage drop in the line network must always be considered.

Scope of delivery

  • Display module, holding frame, flush-mounted connection module PoE LAN

More links

Gira G1
More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 206705

RFA, 364 KB

Download
IFC file for BIM (Building information modeling)

Item no. 206705

IFC, 18.37 KB

Download
Factory reset on Gira G1 via SD card

The file from the ZIP folder can be used to trigger a factory reset on the Gira G1 (up to firmware version 1.4.65). Please follow the instructions in the PDF file.

Item no. 2069 .. 2067 .. 2077 ..

ZIP, 45.16 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Gira G1

License agreement

Item no. 2069 .. 2067 .. 2077 ..

ZIP, 91.66 KB

Download
Gira G1

Installation instructions

Item no. 2069 .. 2067 .. 2077 ..

PDF, 1.65 MB

Download
Gira G1

from ETS 5.5.4 (from Firmware 2.0.442)

Item no. 2069 .. 2067 .. 2077 ..

ZIP, 22.72 MB

Download
Gira G1

Technical documentation (firmware version 3.2.148 or higher)

Item no. 2069 .. 2067 .. 2077 ..

PDF, 7.5 MB

Download
Gira G1

Operating instructions (firmware version 3.3.88 or higher)

Item no. 2069 .. 2067 .. 2077 ..

PDF, 4.93 MB

Download
Gira G1 firmware update

To perform the update the Gira Project Assistant V 6.1 is required.

Item no. 2069 .. 2067 .. 2077 ..

ZIP, 304.88 MB

Download
Gira G1 temperature sensor module

Operating instructions

Item no. 2091 00

PDF, 1.21 MB

Download
Gira One

System basics, from GPA version 6.1 onwards

PDF, 10.25 MB

Download
Gira G1 230 V, 24 V - Funktionaler Angebotstext

Funktionaler Angebotstext zum Gira G1 230 V und Gira G1 24 V. Format Excel. Version 1.1 Stand Juli 2016.

Item no. 2067 .. 2077 ..

ZIP, 109.44 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database