0

Rocker button insert, 4-gang 10 A 250 V~ NO contact, 1-pole

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
with mounting claws
3147 00
28.68
4010337038832
1/10
01
without mounting claws
3867 00
28.68
4010337064855
1/10
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

with mounting claws
EAN 4010337038832
Item no. 3147 00PU 1/10
GBP 28.68PS 01
without mounting claws
EAN 4010337064855
Item no. 3867 00PU 1/10
GBP 28.68PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Can also be used as 2-gang NO contact with 1-gang rocker.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Quick mounting (3.5 turns per mounting claw).
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.

Technical data

Installation depth32 mm
Connection cross section
For rigid and flexible conductors up to2.5 mm²

Notes

  • For deep device boxes.

More links

Link to the switch overview tool order numbers old/new
More

Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database