0

Rocker with symbol and inscription space Bell

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white
3673 66
15.57
4010337040231
1
13
anthracite
3673 67
19.06
4010337040248
1
13
colour aluminium
3673 65
19.06
4010337040224
1
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white
EAN 4010337040231
Item no. 3673 66PU 1
GBP 15.57PS 13
anthracite
EAN 4010337040248
Item no. 3673 67PU 1
GBP 19.06PS 13
colour aluminium
EAN 4010337040224
Item no. 3673 65PU 1
GBP 19.06PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Water-protected flush-mounted IP44

Technical data

Height of the inscription label12 mm

Notes

  • Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.

Scope of delivery

  • Blank inscription label enclosed.

More links

Link to the switch overview tool order numbers old/new
More

Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database