Rocker switch 10 AX 250 V~ with rocker, 2-gang for hotel room status display
cream white glossy
3104 01
37.09
4010337042495
1
01
pure white glossy
3104 03
37.09
4010337042501
1
01
pure white matt
3104 27
37.09
4010337042525
1
01
anthracite
3104 28
37.56
4010337042532
1
11
colour aluminium
3104 26
40.62
4010337042518
1
11
black matt
3104 005
40.62
4010337069812
1
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Switch for “Do not disturb” and “Make up room” hotel room status displays. With block to prevent both sides from being switched on. Locked both electrically and mechanically.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
More links
Link to the switch overview tool order numbers old/new
More
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database