British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker and control light Circuit breaker, 2-pole
cream white glossy
2834 01
42.23
4010337078814
1/10
29
pure white glossy
2834 03
42.23
4010337078821
1/10
29
anthracite
2834 28
42.69
4010337078845
1/10
29
colour aluminium
2834 26
45.49
4010337078838
1/10
29
black matt
2834 005
45.49
4010337038573
1/10
29
grey matt
2834 015
45.49
4010337087137
1/10
29
stainless steel
2834 600
51.95
4010337022305
1/10
29
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Technical data
| Installation depth | 24 mm |
| Connection cross section |
| for conductors up to | 2 x 4 mm² or1 x 6 mm² |
Notes
For screw attachment only.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database