0

Razor socket outlet (DIN EN 61558 2-5) 115 - 230 V~ for cover frame, 2-gang without crossbar System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2820 01
108.79
4010337016755
1
29
pure white glossy
2820 03
108.79
4010337016762
1
29
anthracite
2820 28
111.13
4010337016809
1
29
colour aluminium
2820 26
114.62
4010337016793
1
29
black matt
2820 005
114.62
4010337037323
1
29
grey matt
2820 015
114.62
4010337087090
1
29
stainless steel (lacquered)
2820 600
124.79
4010337021995
1
29

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337016755
Item no. 2820 01PU 1
GBP 108.79PS 29
pure white glossy
EAN 4010337016762
Item no. 2820 03PU 1
GBP 108.79PS 29
anthracite
EAN 4010337016809
Item no. 2820 28PU 1
GBP 111.13PS 29
colour aluminium
EAN 4010337016793
Item no. 2820 26PU 1
GBP 114.62PS 29
black matt
EAN 4010337037323
Item no. 2820 005PU 1
GBP 114.62PS 29
grey matt
EAN 4010337087090
Item no. 2820 015PU 1
GBP 114.62PS 29
stainless steel (lacquered)
EAN 4010337021995
Item no. 2820 600PU 1
GBP 124.79PS 29

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 282001

RFA, 400 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 282001

IFC, 30.35 KB

Download
Razor socket outlet (DIN EN 61558 2-5) 115 - 230 V~ for cover frame, 2-gang without crossbar

EC Declaration of conformity

Item no. 2819 00 2820 005 2820 01 2820 015 2820 03 2820 26 2820 28 2820 600

PDF, 237.92 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database