
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
| Installation depth | |
| 2493 00 | 47 mm |
| 2495 00 | 35 mm |
| Drill hole Ø | 68 mm |
| For plate thickness | |
| 2493 00 | 7 to 40 mm |
| 2495 00 | 7 to 28 mm |