
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
| Connection options | |
| Serial port | 1 x RS232 |
| Network | 1 x RJ45, 10/100/1,000 Mbit Ethernet |
| KNX system | via IP router for KNX, USB data interface |
| USB | 2.0 type B |
| Power consumption | approx. 15 W |
| Ambient temperature | 0 °C to +45 °C |
| Dimensions | |
| W x H x D | 483 x 88 x 270 mm |
Efficient service for the electrical industry - networking KNX and IP expertise with system integrators
KNX-processing electrical contractors can benefit from co-operation with system integrators when commissioning and project planning Gira building system technology products, such as the Gira HomeServer.
More
The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More




