Room climate sensor Standard for KNX System 70
pure white glossy
2004 70
134.10
4010337130338
1/5
06
pure white matt (lacquered)
2004 72
134.10
4010337130345
1/5
06
anthracite (lacquered)
2004 73
136.78
4010337130352
1/5
06
black matt (lacquered)
2004 74
139.46
4010337130369
1/5
06
grey matt (lacquered)
2004 76
139.46
4010337130376
1/5
06
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 07/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 07/2026.
Optional accessories
Heating, ventilation, air conditioning
Features
Room climate sensor with integrates bus coupler. Room temperature auxiliary unit for a heating actuator with controller. Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, boost function, heating/cooling mode Display brightness can be configured incl. day/night mode. Integrated temperature sensor.
Operating functions
Operation lock can be set manually, automatically after a set time or via an object. Heartbeat function: Check whether the application is running without errors.
Controller auxiliary unit
Control of heating actuators for KNX with integrated controller. Change the operating mode of the room temperature controller. Adjust the target temperature of the room temperature controller.
Technical data
| KNX medium | TP256 |
| KNX current consumption | 8 to 14 mA |
| KNX connection | Connection and junction terminal |
| Protection class | III |
| Installation depth | 19 mm |
| Ambient temperature | -5 °C to +45 °C |
| Relative humidity | 5 to 95% (no condensation) |
Notes
KNX Data Secure compatible. Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).
Scope of delivery
KNX connection and junction terminal included in the scope of delivery.
Room climate sensor Standard
Technical documentation
Technical documentation.
Item no. 2004 ..
PDF, 1.49 MB
Room climate sensor Standard / Komfort
Operating instructions
Operating instructions.
Item no. 2004 ..
2005 ..
PDF, 446.06 KB
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort
Product database
from version 5.7.7 and 6.3.0
Item no. 2004 ..
2005 ..
2006 ..
2007 ..
ZIP, 5.9 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database