0

Gira E2 cover frame with inscription space colour aluminium (lacquered)

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
1091 25
15.03
4010337084051
1/10
11
2-gang horizontal
1092 25
24.62
4010337084112
1/10
11
2-gang vertical
1102 25
24.62
4010337084143
1/10
11
3-gang horizontal
1093 25
39.37
4010337084181
1/5
11
3-gang vertical
1103 25
39.37
4010337084228
1/5
11
4-gang horizontal
1094 25
60.70
4010337084266
1/5
11
4-gang vertical
1114 25
60.70
4010337084303
1/5
11
5-gang horizontal
1095 25
88.37
4010337084389
1/5
11
5-gang vertical
1115 25
88.37
4010337084341
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337084051
Item no. 1091 25PU 1/10
GBP 15.03PS 11
2-gang horizontal
EAN 4010337084112
Item no. 1092 25PU 1/10
GBP 24.62PS 11
2-gang vertical
EAN 4010337084143
Item no. 1102 25PU 1/10
GBP 24.62PS 11
3-gang horizontal
EAN 4010337084181
Item no. 1093 25PU 1/5
GBP 39.37PS 11
3-gang vertical
EAN 4010337084228
Item no. 1103 25PU 1/5
GBP 39.37PS 11
4-gang horizontal
EAN 4010337084266
Item no. 1094 25PU 1/5
GBP 60.70PS 11
4-gang vertical
EAN 4010337084303
Item no. 1114 25PU 1/5
GBP 60.70PS 11
5-gang horizontal
EAN 4010337084389
Item no. 1095 25PU 1/5
GBP 88.37PS 11
5-gang vertical
EAN 4010337084341
Item no. 1115 25PU 1/5
GBP 88.37PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

More links

Gira E2 - Highly reduced design
More

Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira E2

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 329.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database