0

Gira E2 cover frame with inscription space anthracite

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
1091 23
11.02
4010337084044
1/10
11
2-gang horizontal
1092 23
18.01
4010337084099
1/10
11
2-gang vertical
1102 23
18.01
4010337089148
1/10
11
3-gang horizontal
1093 23
29.43
4010337084174
1/5
11
3-gang vertical
1103 23
29.43
4010337084211
1/5
11
4-gang horizontal
1094 23
44.34
4010337084259
1/5
11
4-gang vertical
1114 23
44.34
4010337084297
1/5
11
5-gang horizontal
1095 23
63.51
4010337084372
1/5
11
5-gang vertical
1115 23
63.51
4010337084334
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337084044
Item no. 1091 23PU 1/10
GBP 11.02PS 11
2-gang horizontal
EAN 4010337084099
Item no. 1092 23PU 1/10
GBP 18.01PS 11
2-gang vertical
EAN 4010337089148
Item no. 1102 23PU 1/10
GBP 18.01PS 11
3-gang horizontal
EAN 4010337084174
Item no. 1093 23PU 1/5
GBP 29.43PS 11
3-gang vertical
EAN 4010337084211
Item no. 1103 23PU 1/5
GBP 29.43PS 11
4-gang horizontal
EAN 4010337084259
Item no. 1094 23PU 1/5
GBP 44.34PS 11
4-gang vertical
EAN 4010337084297
Item no. 1114 23PU 1/5
GBP 44.34PS 11
5-gang horizontal
EAN 4010337084372
Item no. 1095 23PU 1/5
GBP 63.51PS 11
5-gang vertical
EAN 4010337084334
Item no. 1115 23PU 1/5
GBP 63.51PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: surface-mounted housing with flat design, surface-mounted housing.

Dimensions

Width80.80 mm
Height151.90 mm
Depth9.30 mm

More links

Gira E2 - Highly reduced design
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira E2

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 329.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database