0

Gira E2 cover frame with inscription space black matt (lacquered)

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
1091 09
15.03
4010337036746
1/10
11
2-gang horizontal
1092 09
24.62
4010337036814
1/10
11
2-gang vertical
1102 09
24.62
4010337036807
1/10
11
3-gang horizontal
1093 09
39.37
4010337036852
1/5
11
3-gang vertical
1103 09
39.37
4010337036845
1/5
11
4-gang horizontal
1094 09
60.70
4010337036890
1/5
11
4-gang vertical
1114 09
60.70
4010337036883
1/5
11
5-gang horizontal
1095 09
88.37
4010337036920
1/5
11
5-gang vertical
1115 09
88.37
4010337036913
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337036746
Item no. 1091 09PU 1/10
GBP 15.03PS 11
2-gang horizontal
EAN 4010337036814
Item no. 1092 09PU 1/10
GBP 24.62PS 11
2-gang vertical
EAN 4010337036807
Item no. 1102 09PU 1/10
GBP 24.62PS 11
3-gang horizontal
EAN 4010337036852
Item no. 1093 09PU 1/5
GBP 39.37PS 11
3-gang vertical
EAN 4010337036845
Item no. 1103 09PU 1/5
GBP 39.37PS 11
4-gang horizontal
EAN 4010337036890
Item no. 1094 09PU 1/5
GBP 60.70PS 11
4-gang vertical
EAN 4010337036883
Item no. 1114 09PU 1/5
GBP 60.70PS 11
5-gang horizontal
EAN 4010337036920
Item no. 1095 09PU 1/5
GBP 88.37PS 11
5-gang vertical
EAN 4010337036913
Item no. 1115 09PU 1/5
GBP 88.37PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: surface-mounted housing with flat design, surface-mounted housing.

Dimensions

Width80.80 mm
Height80.80 mm
Depth9.30 mm

More links

Gira E2 - Highly reduced design
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira E2

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 329.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database