New

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
| Cover frame 1-g | B 89,9 x H 89,9 x T 53,3 |
| Cover frame 2-g | B 89,9 x H 161,0 x T 53,3 |
| Cover frame 3-g | B 89,9 x H 232,5 x T 53,3 |
| Corner radius | R 0.3 |
| Width | 89.95 mm |
| Height | 232.55 mm |
| Depth | 53.30 mm |