Gira Event cover frame pure white matt with colour aluminium (lacquered) intermediate frame
1-gang
0211 71
11.77
4010337211716
1/10
11
2-gang
0212 71
17.99
4010337212713
1/10
11
2-gang, without crossbar
1002 71
17.99
4010337002710
1/10
11
3-gang
0213 71
29.57
4010337213710
1/5
11
4-gang
0214 71
47.73
4010337214717
1/5
11
5-gang
0215 71
72.72
4010337215714
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 90.00 mm |
| Height | 161.10 mm |
| Depth | 11.40 mm |
More links
Gira Event - Unusual form, classic colouring
More
Revit file for BIM (Building information modeling)
Item no. 100271
RFA, 396 KB
IFC file for BIM (Building information modeling)
Item no. 100271
IFC, 44.02 KB
Cover frame
Cleaning and care.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database