0

Gira E2 cover frame pure white glossy

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 29
6.99
4010337211297
1/10/100
01
2-gang
0212 29
9.60
4010337212294
1/10/100
01
2-gang, without crossbar
1002 29
9.60
4010337001553
1/10
01
3-gang
0213 29
17.52
4010337213291
1/5
01
4-gang
0214 29
28.31
4010337214298
1/5
01
5-gang
0215 29
43.19
4010337215295
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337211297
Item no. 0211 29PU 1/10/100
GBP 6.99PS 01
2-gang
EAN 4010337212294
Item no. 0212 29PU 1/10/100
GBP 9.60PS 01
2-gang, without crossbar
EAN 4010337001553
Item no. 1002 29PU 1/10
GBP 9.60PS 01
3-gang
EAN 4010337213291
Item no. 0213 29PU 1/5
GBP 17.52PS 01
4-gang
EAN 4010337214298
Item no. 0214 29PU 1/5
GBP 28.31PS 01
5-gang
EAN 4010337215295
Item no. 0215 29PU 1/5
GBP 43.19PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

More links

Gira E2 - Highly reduced design
More

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 100229

RFA, 396 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 100229

IFC, 12.04 KB

Download
Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Cradle to Cradle Certified

PDF, 453.76 KB

Download
Gira E2 cover frame 1-gang pure white glossy

Life cycle assessment in accordance with ISO 14040

Item no. 0211 29

PDF, 131.43 KB

Download
Gira E2

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 329.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database