Gira E2 cover frame pure white matt
1-gang
0211 22
6.99
4010337211228
1/10/100
01
1.5-gang
1001 22
-
4010337881322
-
-
2-gang
0212 22
9.60
4010337212225
1/10/100
01
2-gang, without crossbar
1002 22
9.60
4010337002222
1/10
01
3-gang
0213 22
17.52
4010337213222
1/5
01
4-gang
0214 22
28.31
4010337214229
1/5
01
5-gang
0215 22
43.19
4010337215226
1/5
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 80.80 mm |
| Height | 151.90 mm |
| Depth | 9.30 mm |
More links
Gira E2 - Highly reduced design
More
Revit file for BIM (Building information modeling)
Item no. 100222
RFA, 396 KB
IFC file for BIM (Building information modeling)
Item no. 100222
IFC, 12.06 KB
Cover frame
Cleaning and care.
Cradle to Cradle Certified
Gira E2
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database