Gira Standard 55 cover frame pure white matt
1-gang
0211 04
2.89
4010337211044
1/10/100
21
2-gang
0212 04
4.93
4010337212041
1/10/100
21
2-gang, without crossbar
1002 04
3.65
4010337002048
1/10
01
3-gang
0213 04
8.69
4010337213048
1/10/100
01
4-gang
0214 04
15.04
4010337214045
1/5
01
5-gang
0215 04
24.74
4010337215042
1/5
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 80.70 mm |
| Height | 151.80 mm |
| Depth | 11.40 mm |
More links
Gira Standard 55 - Range of functions in the basic installation
More
Revit file for BIM (Building information modeling)
Item no. 100204
RFA, 336 KB
IFC file for BIM (Building information modeling)
Item no. 100204
IFC, 82.28 KB
Cover frame
Cleaning and care.
Cradle to Cradle Certified
Gira Standard 55 cover frame pure white matt
Life cycle assessment in accordance with ISO 14040
Item no. 0211 04
PDF, 143.5 KB
Gira Standard 55
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database