0

Gira Standard 55 cover frame pure white glossy

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 03
2.89
4010337211037
1/10/100
21
2-gang
0212 03
4.93
4010337212034
1/10/100
21
2-gang, without crossbar
1002 03
3.65
4010337001607
1/10
01
3-gang
0213 03
8.69
4010337213031
1/10/100
01
4-gang
0214 03
15.04
4010337214038
1/5
01
5-gang
0215 03
24.74
4010337215035
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337211037
Item no. 0211 03PU 1/10/100
GBP 2.89PS 21
2-gang
EAN 4010337212034
Item no. 0212 03PU 1/10/100
GBP 4.93PS 21
2-gang, without crossbar
EAN 4010337001607
Item no. 1002 03PU 1/10
GBP 3.65PS 01
3-gang
EAN 4010337213031
Item no. 0213 03PU 1/10/100
GBP 8.69PS 01
4-gang
EAN 4010337214038
Item no. 0214 03PU 1/5
GBP 15.04PS 01
5-gang
EAN 4010337215035
Item no. 0215 03PU 1/5
GBP 24.74PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

More links

Gira Standard 55 - Range of functions in the basic installation
More

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 100203

RFA, 336 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 100203

IFC, 82.27 KB

Download
Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Cradle to Cradle Certified

PDF, 453.76 KB

Download
Gira Standard 55 cover frame pure white glossy

Life cycle assessment in accordance with ISO 14040

Item no. 0211 03

PDF, 144.44 KB

Download
Gira Standard 55

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 327.2 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database