0

Old - Rocker for pushbutton indicator switch

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0914 01
0.00
4010337914013
1
pure white glossy
0914 03
0.00
4010337914037
1
pure white matt
0914 27
0.00
4010337914273
1
anthracite
0914 28
0.00
4010337914280
1
colour aluminium (lacquered)
0914 26
0.00
4010337914266
1

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

cream white glossy
EAN 4010337914013
Item no. 0914 01PU 1
GBP 0.00PS
pure white glossy
EAN 4010337914037
Item no. 0914 03PU 1
GBP 0.00PS
pure white matt
EAN 4010337914273
Item no. 0914 27PU 1
GBP 0.00PS
anthracite
EAN 4010337914280
Item no. 0914 28PU 1
GBP 0.00PS
colour aluminium (lacquered)
EAN 4010337914266
Item no. 0914 26PU 1
GBP 0.00PS

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Features

Dimensions

Width55.00 mm
Height55.00 mm
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database