0

Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0682 01
20.51
4010337682011
1
01
pure white glossy
0682 03
20.51
4010337682035
1
01
pure white matt
0682 27
20.51
4010337682271
1
01
anthracite
0682 28
23.07
4010337682288
1
11
colour aluminium
0682 26
26.91
4010337682264
1
11
black matt
0682 005
26.91
4010337036937
1
11
grey matt
0682 015
26.91
4010337081784
1
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337682011
Item no. 0682 01PU 1
GBP 20.51PS 01
pure white glossy
EAN 4010337682035
Item no. 0682 03PU 1
GBP 20.51PS 01
pure white matt
EAN 4010337682271
Item no. 0682 27PU 1
GBP 20.51PS 01
anthracite
EAN 4010337682288
Item no. 0682 28PU 1
GBP 23.07PS 11
colour aluminium
EAN 4010337682264
Item no. 0682 26PU 1
GBP 26.91PS 11
black matt
EAN 4010337036937
Item no. 0682 005PU 1
GBP 26.91PS 11
grey matt
EAN 4010337081784
Item no. 0682 015PU 1
GBP 26.91PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Spare part

Features

  • The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) such as those from Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc., into the design line.

Notes

  • No support ring included.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database