0

Equipotential bonding socket, 2-gang System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0405 01
37.79
4010337405016
1/5
01
pure white glossy
0405 03
37.79
4010337405030
1/5
01
pure white matt
0405 27
37.79
4010337405276
1/5
01
anthracite
0405 28
40.29
4010337405283
1/5
11
colour aluminium (lacquered)
0405 26
44.22
4010337405269
1/5
11
black matt (lacquered)
0405 005
44.22
4010337037316
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337405016
Item no. 0405 01PU 1/5
GBP 37.79PS 01
pure white glossy
EAN 4010337405030
Item no. 0405 03PU 1/5
GBP 37.79PS 01
pure white matt
EAN 4010337405276
Item no. 0405 27PU 1/5
GBP 37.79PS 01
anthracite
EAN 4010337405283
Item no. 0405 28PU 1/5
GBP 40.29PS 11
colour aluminium (lacquered)
EAN 4010337405269
Item no. 0405 26PU 1/5
GBP 44.22PS 11
black matt (lacquered)
EAN 4010337037316
Item no. 0405 005PU 1/5
GBP 44.22PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • For the connection of medical devices. DIN 42 801.

Technical data

Installation depth31 mm
Connection cross section6 bis 10 mm²
Data sheet

Advertisement text

Equipotential bonding socket, 2-gang

EC Declaration of conformity

Item no. 0405 005 0405 01 0405 03 0405 26 0405 27 0405 28 0405 40 0405 42 0405 43 0405 46 0405 47 0405 112

PDF, 129.12 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database