0

Cover for UAE/IAE (ISDN) and network connection box without inscription space

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0270 01
4.44
4010337270010
1/10
01
pure white glossy
0270 03
4.44
4010337270034
1/10/100
01
pure white matt
0270 27
4.44
4010337270270
1/10
01
anthracite
0270 28
6.98
4010337270287
1/10
11
colour aluminium (lacquered)
0270 26
10.83
4010337270263
1/10
11
black matt (lacquered)
0270 005
10.83
4010337036715
1/10
11
grey matt (lacquered)
0270 015
10.83
4010337078760
1/10
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337270010
Item no. 0270 01PU 1/10
GBP 4.44PS 01
pure white glossy
EAN 4010337270034
Item no. 0270 03PU 1/10/100
GBP 4.44PS 01
pure white matt
EAN 4010337270270
Item no. 0270 27PU 1/10
GBP 4.44PS 01
anthracite
EAN 4010337270287
Item no. 0270 28PU 1/10
GBP 6.98PS 11
colour aluminium (lacquered)
EAN 4010337270263
Item no. 0270 26PU 1/10
GBP 10.83PS 11
black matt (lacquered)
EAN 4010337036715
Item no. 0270 005PU 1/10
GBP 10.83PS 11
grey matt (lacquered)
EAN 4010337078760
Item no. 0270 015PU 1/10
GBP 10.83PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Cover plate can be broken out.

Notes

  • Suitable for UAE/IAE (ISDN) connection boxes.
Data sheet

Advertisement text

Gira Cover for UAE/IAE (ISDN) and network connection box without inscription space

Life cycle assessment in accordance with ISO 14040

Item no. 0270 03

PDF, 131.33 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database