0

Gira F300 cover frame anthracite (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 83
11.34
4010337113461
1/10
11
2-gang
0212 83
17.22
4010337113515
1/10
11
2-gang, without crossbar
1002 83
17.22
4010337131878
1/10
11
3-gang
0213 83
28.31
4010337113560
1/5
11
4-gang
0214 83
45.99
4010337113614
1/5
11
5-gang
0215 83
69.98
4010337131861
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337113461
Item no. 0211 83PU 1/10
GBP 11.34PS 11
2-gang
EAN 4010337113515
Item no. 0212 83PU 1/10
GBP 17.22PS 11
2-gang, without crossbar
EAN 4010337131878
Item no. 1002 83PU 1/10
GBP 17.22PS 11
3-gang
EAN 4010337113560
Item no. 0213 83PU 1/5
GBP 28.31PS 11
4-gang
EAN 4010337113614
Item no. 0214 83PU 1/5
GBP 45.99PS 11
5-gang
EAN 4010337131861
Item no. 0215 83PU 1/5
GBP 69.98PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 80,8 x H 80,8 x T 11,4
Cover frame 2-gB 80,8 x H 151,9 x T 11,4
Cover frame 2-g w/o cbB 80,8 x H 151,9 x T 11,4
Cover frame 3-gB 80,8 x H 223,4 x T 11,4
Cover frame 4-gB 80,8 x H 297,7 x T 11,4
Cover frame 5-gB 80,8 x H 366,0 x T 11,4
Corner radiusR 0.5
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width80.80 mm
Depth11.40 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database