0

Gira F200 cover frame for flat installation grey matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 765
11.37
4010337108894
1/10/100
11
2-gang
0212 765
20.01
4010337108979
1/10
11
3-gang
0213 765
30.80
4010337109303
1/5
11
4-gang
0214 765
49.89
4010337109358
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337108894
Item no. 0211 765PU 1/10/100
GBP 11.37PS 11
2-gang
EAN 4010337108979
Item no. 0212 765PU 1/10
GBP 20.01PS 11
3-gang
EAN 4010337109303
Item no. 0213 765PU 1/5
GBP 30.80PS 11
4-gang
EAN 4010337109358
Item no. 0214 765PU 1/5
GBP 49.89PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 3,4
Cover frame 2-gB 90,0 x H 161,1 x T 3,4
Cover frame 3-gB 90,0 x H 232,6 x T 3,4
Cover frame 4-gB 90,0 x H 303,9 x T 3,4
Corner radiusR 0.3
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width90.00 mm
Height303.90 mm
Depth3.40 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database