Gira Esprit cover frame linoleum-plywood light grey
1-gang
0211 220
42.79
4010337015819
1
11
2-gang
0212 220
73.18
4010337015826
1
11
2-gang, without crossbar
1002 220
73.18
4010337015864
1
11
3-gang
0213 220
122.00
4010337015833
1
11
4-gang
0214 220
168.52
4010337015840
1
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Notes
Natural product. Colour deviations are possible.
Dimensions
| Width | 95.00 mm |
| Height | 308.00 mm |
| Depth | 9.90 mm |
More links
Gira Esprit linoleum-plywood
More
Revit file for BIM (Building information modeling)
Item no. 0214220
RFA, 356 KB
IFC file for BIM (Building information modeling)
Item no. 0214220
IFC, 23.87 KB
Cover frame
Cleaning and care.
Gira Esprit
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database