Gira Esprit cover frame aluminium light gold (anodised)
1-gang
0211 217
42.79
4010337015710
1
11
2-gang
0212 217
73.18
4010337015727
1
11
2-gang, without crossbar
1002 217
73.18
4010337015758
1
11
3-gang
0213 217
122.00
4010337015734
1
11
4-gang
0214 217
168.52
4010337015741
1
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Anodised aluminium EV 2. Colour variations are possible.
Dimensions
| Width | 95.00 mm |
| Height | 308.00 mm |
| Depth | 9.90 mm |
More links
Gira Esprit metal - Clear forms, timeless elegance
More
Revit file for BIM (Building information modeling)
Item no. 0214217
RFA, 356 KB
IFC file for BIM (Building information modeling)
Item no. 0214217
IFC, 23.85 KB
Cover frame
Cleaning and care.
Gira Esprit
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database